Roller Bearings PP Series (NATR5 PP)

Roller Bearings  PP Series NATR5 PP

Product Details:

Manufacturer part number: NATR5 PP

Brand: NKE BEARINGS

Price: 11.31

Delivery time: 4 Days


Technical Data:

I.D. d: 5 mm

O.D. D: 16 mm

Width B: 11 mm

Cage: Sheet steel cage

EAN: 9008745729089


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATR5 PP

Part Number
NATR5 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

11.31 €

1 4 Days 51611Sheet steel cage900874572908910.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Outer ring Spherical outside surface Seal Lip seal on both sides Temperature range -20 to +120 °C

This page is Roller Bearings PP Series, part number NATR5 PP.
You can find the detail information about specifications and dimensions on part number NATR5 PP.

Variation of this product

Part Number
NATR6 PP
NATV17 PP
NATV5 PP
NATV50 PP
NATV6 PP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

11.40 €

1 4 Days 61911Sheet steel cage900874572910220.0

24.41 €

1 4 Days 174020None. full complement needle bearing9008745715686150.0

11.31 €

1 4 Days 51611None. full complement needle bearing900874572914020.0

79.60 €

1 4 Days 509030None. full complement needle bearing90087457348781000.0

11.40 €

1 4 Days 61911None. full complement needle bearing900874572916420.0

Tech Support