Roller Bearings TVP Series (STO6 TVP)

Roller Bearings  TVP Series STO6 TVP

Product Details:

Manufacturer part number: STO6 TVP

Brand: NKE BEARINGS

Price: 9.57

Delivery time: 4 Days


Technical Data:

I.D. d: 6 mm

O.D. D: 19 mm

Width B: 9.8 mm

Precision (JIS): -

Axial guidance: Without axial guidance


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STO6 TVP

Part Number
STO6 TVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Precision (JIS) Axial guidance EAN Operating direction Outer ring Seal Weight
(g)

9.57 €

1 4 Days 6199.8-Without axial guidance9008745729225-Spherical outside surfaceNone. open bearing20.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Cage Polyamide cage
Temperature range -20 to +120 °C

This page is Roller Bearings TVP Series, part number STO6 TVP.
You can find the detail information about specifications and dimensions on part number STO6 TVP.

Variation of this product

Part Number
NKX10 TVP
STO8 TVP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Precision (JIS) Axial guidance EAN Operating direction Outer ring Seal Weight
(g)

18.57 €

1 4 Days 506235Class 0-9008745719905Single direction bearing--268.0

10.30 €

1 4 Days 8249.8-Without axial guidance9008745729232-Spherical outside surfaceNone. open bearing30.0

Tech Support