Roller Bearings TVPB Series (81112 TVPB)

Roller Bearings  TVPB Series 81112 TVPB

Product Details:

Manufacturer part number: 81112 TVPB

Brand: NKE BEARINGS

Price: 45.70

Delivery time: 4 Days


Technical Data:

I.D. d: 60 mm

O.D. D: 85 mm

Width B: 17 mm

EAN: 9008745204029

Product range: Complete axial cylindrical roller bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81112 TVPB

Part Number
81112 TVPB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Product range Weight
(g)

45.70 €

1 4 Days 6085179008745204029Complete axial cylindrical roller bearing280.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Cage Polyamide cage Operating direction Single direction bearing
Temperature range -20 to +120 °C

This page is Roller Bearings TVPB Series, part number 81112 TVPB.
You can find the detail information about specifications and dimensions on part number 81112 TVPB.

Variation of this product

Part Number
81117 TVPB
81120 TVPB
81124 TVPB
81130 TVPB
81210 TVPB
81216 TVPB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Product range Weight
(g)

81.03 €

1 4 Days 85110199008745712906Complete axial cylindrical roller bearing480.0

106.89 €

1 4 Days 100135259008745712920Complete axial cylindrical roller bearing1070.0

205.70 €

1 4 Days 120155259008745712944Complete axial cylindrical roller bearing1250.0

333.25 €

1 4 Days 150190319008745712975Complete axial cylindrical roller bearing2150.0

50.85 €

1 4 Days 5078229008745713026Complete axial cylindrical roller bearing380.0

101.50 €

1 4 Days 80115289008745713088Complete axial cylindrical roller bearing1020.0

Tech Support