• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Roller Bearings V Series (NNC4916 V)

Roller Bearings  V Series NNC4916 V

Product Details:

Manufacturer part number: NNC4916 V

Brand: NKE BEARINGS

Price: 140.31

Delivery time: 4 Days


Technical Data:

I.D. d: 80 mm

O.D. D: 110 mm

Width B: 30 mm

Number of Raceway Ring Rows: Double Row

Design: Fixed bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNC4916 V

Part Number
NNC4916 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

140.31 €

1 4 Days 8011030Double RowFixed bearing9008745283222900.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Bore Cylindrical bore Cage None. full complement bearing
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C

This page is Roller Bearings V Series, part number NNC4916 V.
You can find the detail information about specifications and dimensions on part number NNC4916 V.

Variation of this product

Part Number
NCF1834 V
NNC4920 V
NNC4928 V
NNCF4916 V
NNCF4922 V
NNCL4918 V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Weight
(g)

344.75 €

1 4 Days 17021522Single TrackSupport bearing (axial displacement)-1850.0

229.48 €

1 4 Days 10014040Double RowFixed bearing90087452832602100.0

-

1 Quote 14019050Double RowFixed bearing90087452833454400.0

171.30 €

1 4 Days 8011030Double RowSupport bearing (axial displacement)9008745283840880.0

344.24 €

1 4 Days 11015040Double RowSupport bearing (axial displacement)90087452839012200.0

166.33 €

1 4 Days 9012535Double RowFloating bearing. outer ring removable on both sides90087452849911370.0

Tech Support