Roller Bearings VC3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF3017 VC3

Part Number
NCF3017 VC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

166.11 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 85 O.D. D(mm) 130 Width B(mm) 34
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage None. full complement bearing Clearance Slightly increased radial clearance Current insulation No current insulation
Design Support bearing (axial displacement) EAN 9008745725050 Outer ring Without groove/lubrication holes
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 1550.0

This page is Roller Bearings VC3 Series, part number NCF3017 VC3.
You can find the detail information about specifications and dimensions on part number NCF3017 VC3.

Tech Support