Roller Bearings X Series (32015 X)

Roller Bearings  X Series 32015 X

Product Details:

Manufacturer part number: 32015 X

Brand: NKE BEARINGS

Price: 36.69

Delivery time: 4 Days


Technical Data:

I.D. d: 75 mm

O.D. D: 115 mm

Width B: 25 mm

Inner/Outer Ring Material: -

Precision (JIS): Class 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32015 X

Part Number
32015 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Precision (JIS) Number of Raceway Ring Rows Rolling Element Material Arrangement Axial guidance Cage EAN Outer ring Product range Seal Temperature range Weight
(g)

36.69 €

1 4 Days 7511525-Class 0Single Track-Standard version-Sheet steel cage9008745136221-Complete tapered roller bearing--30 to +120 °C947.0

Loading...

  1. 1

This page is Roller Bearings X Series, part number 32015 X.
You can find the detail information about specifications and dimensions on part number 32015 X.

Variation of this product

Part Number
32019 X
NUTR1542 X
NUTR20 X
NUTR25 X
NUTR40 X
NUTR50110 X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Precision (JIS) Number of Raceway Ring Rows Rolling Element Material Arrangement Axial guidance Cage EAN Outer ring Product range Seal Temperature range Weight
(g)

61.79 €

1 4 Days 9514532-Class 0Single Track-Standard version-Sheet steel cage9008745136306-Complete tapered roller bearing--30 to +120 °C1910.0

31.38 €

1 4 Days ---Steel--Steel-With axial guidanceNone. full complement bearing-Cylindrical outside surface-None. open bearing-20 to +120 °C158.0

31.07 €

1 4 Days 204724Steel--Steel-With axial guidanceNone. full complement bearing9008745701177Cylindrical outside surface-None. open bearing-20 to +120 °C250.0

33.70 €

1 4 Days 255224Steel--Steel-With axial guidanceNone. full complement bearing9008745707230Cylindrical outside surface-None. open bearing-20 to +120 °C280.0

59.40 €

1 4 Days 408030Steel--Steel-With axial guidanceNone. full complement bearing-Cylindrical outside surface-None. open bearing-20 to +120 °C816.0

99.60 €

1 4 Days 5011032Steel--Steel-With axial guidanceNone. full complement bearing9008745709425Cylindrical outside surface-None. open bearing-20 to +120 °C1680.0

Tech Support