Roller Bearings -Z Series (NKXR35 -Z)

Roller Bearings  -Z Series NKXR35 -Z

Product Details:

Manufacturer part number: NKXR35 -Z

Brand: NKE BEARINGS

Price: 63.96

Delivery time: 4 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 47 mm

Width B: 30 mm

EAN: 9008745720260

Weight: 157.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKXR35 -Z

Part Number
NKXR35 -Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

63.96 €

1 4 Days 3547309008745720260157.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Sheet steel cage Lubrication For grease lubrication Operating direction Single direction bearing
Temperature range -20 to +120 °C

Tech Support