Roller Bearings -ZTVP Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKX10-ZTVP

Part Number
NKX10-ZTVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.23 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 50 O.D. D(mm) 62 Width B(mm) 35
Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Polyamide cage EAN 9008745739002 Lubrication For grease lubrication
Operating direction Single direction bearing Temperature range -20 to +120 °C Weight(g) 268.0

This page is Roller Bearings -ZTVP Series, part number NKX10-ZTVP.
You can find the detail information about specifications and dimensions on part number NKX10-ZTVP.

Tech Support