Yoke type track rollers 2RS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA2208 -2RS

Part Number
NA2208 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.40 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 40 O.D. D(mm) 80 Width B(mm) 23
Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Sheet steel cage EAN 9008745714931 Outer ring Spherical outside surface
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 610.0

This page is Yoke type track rollers 2RS Series, part number NA2208 -2RS.
You can find the detail information about specifications and dimensions on part number NA2208 -2RS.

Tech Support