Yoke type track rollers PP Series (NATR8 PP)

Yoke type track rollers  PP Series NATR8 PP

Product Details:

Manufacturer part number: NATR8 PP

Brand: NKE BEARINGS

Price: 13.23

Delivery time: 4 Days


Technical Data:

I.D. d: 8 mm

O.D. D: 24 mm

Width B: 14 mm

Cage: Sheet steel cage

EAN: 9008745729126


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATR8 PP

Part Number
NATR8 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

13.23 €

1 4 Days 82414Sheet steel cage900874572912640.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Outer ring Spherical outside surface Seal Lip seal on both sides Temperature range -20 to +120 °C

This page is Yoke type track rollers PP Series, part number NATR8 PP.
You can find the detail information about specifications and dimensions on part number NATR8 PP.

Variation of this product

Part Number
NATR25 PP
NATV8 PP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

29.91 €

1 4 Days 255224Sheet steel cage9008745715501280.0

13.23 €

1 4 Days 82414None. full complement needle bearing900874572917140.0

Tech Support