Yoke type track rollers PPX Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATR12 PPX

Part Number
NATR12 PPX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.86 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 12 O.D. D(mm) 32 Width B(mm) 14
Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Cage Sheet steel cage EAN 9008745738593 Outer ring Cylindrical outside surface
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 70.0

This page is Yoke type track rollers PPX Series, part number NATR12 PPX.
You can find the detail information about specifications and dimensions on part number NATR12 PPX.

Tech Support