Angular contact ball bearings / double row / 32xx - A, 33xx - A / contact angle 30° / series A / SKF (3205 A)

Angular contact ball bearings / double row / 32xx - A, 33xx - A / contact angle 30° / series A / SKF 3205 A

Product Details:

Manufacturer part number: 3205 A

Brand: SKF

Price: 54.03

Delivery time: 17 Days


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 52 φ

Width B: 20.6 mm

EAN: 7316571185453

Weight: 180.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3205 A

Part Number
3205 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

54.03 €

1 17 Days 255220.67316571185453180.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees Seal None. open bearing
Temperature range -20 to +150 °C

This page is Angular contact ball bearings / double row / 32xx - A, 33xx - A / contact angle 30° / series A / SKF, part number 3205 A.
You can find the detail information about specifications and dimensions on part number 3205 A.

Variation of this product

Part Number
3213 A
3220 A
3305 A
3317 A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

153.52 €

1 4 Days 6512038.173165707930551687.0

517.63 €

1 4 Days 10018060.373165700446695680.0

68.95 €

1 17 Days 256225.47316571483627351.0

705.22 €

1 4 Days 851807373165706499877494.0

Tech Support