Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3310 A2RS1C3MT33
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 50 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 110 | Width B(mm) | 44.4 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | EAN | 7316571510736 |
Seal | Lip seal on both sides | Temperature range | -20 to +120 °C | Weight(g) | 1711.0 |
This page is Angular contact ball bearings / double row / 2RS / 3310 / series A2RS1C3MT33 / SKF, part number 3310 A2RS1C3MT33.
You can find the detail information about specifications and dimensions on part number 3310 A2RS1C3MT33.