Angular contact ball bearings / double row / 2RS / series A2RS1MT33 / SKF (3304 A2RS1MT33)

Angular contact ball bearings / double row / 2RS / series A2RS1MT33 / SKF 3304 A2RS1MT33

Product Details:

Manufacturer part number: 3304 A2RS1MT33

Brand: SKF

Price: 68.17

Delivery time: 4 Days


Technical Data:

I.D. D: 20 φ

Outer Diameter D: 52 φ

Width B: 22.2 mm

EAN: 7316571484013

Weight: 224.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3304 A2RS1MT33

Part Number
3304 A2RS1MT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

68.17 €

1 4 Days 205222.27316571484013224.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Lip seal on both sides
Temperature range -20 to +120 °C

This page is Angular contact ball bearings / double row / 2RS / series A2RS1MT33 / SKF, part number 3304 A2RS1MT33.
You can find the detail information about specifications and dimensions on part number 3304 A2RS1MT33.

Variation of this product

Part Number
3205 A2RS1MT33
3210 A2RS1MT33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

61.22 €

1 17 Days 255220.67316571484051178.0

133.90 €

1 4 Days 509030.27316571821825687.0

Tech Support