Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3307 A2RSTNC3MT3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 80 | Width B(mm) | 34.9 | Number of Bearing Ring Rows | Double Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | EAN | 7316571842134 |
Seal | Lip seal on both sides | Temperature range | -20 to +120 °C | Weight(g) | 729.0 |
This page is Angular contact ball bearings / double row / 2RS / plastic cage / series A2RSTNC3MT3 / SKF, part number 3307 A2RSTNC3MT3.
You can find the detail information about specifications and dimensions on part number 3307 A2RSTNC3MT3.