Angular contact ball bearings / double row / 2RS / series A2RSTNMT33 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3200 A2RSTNMT33
3306 A2RSTNMT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

31.53 €

1 4 Days 103014731657069639450.0

79.59 €

1 12 Days 307230.27316570102390536.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Polyamide cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Lip seal on both sides
Temperature range -20 to +120 °C

Tech Support