Angular contact ball bearings / double row / 3206, 3309 / 2Z / A2Z series / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3206 A2Z
3309 A2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

69.98 €

1 4 Days 306223.87316573930990297.0

161.65 €

1 4 Days 4510039.773165739321781290.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Raceway No. of Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Cover on both sides
Temperature range -20 to +120 °C

Tech Support