Angular contact ball bearings / double row / 3205 / 2Z / series A2ZMT33 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3205 A2ZMT33

Part Number
3205 A2ZMT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.15 €

1 12 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 25
Outer Diameter D(φ) 52 Width B(mm) 20.6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 30 degrees Seal Cover on both sides
Temperature range -20 to +120 °C Weight(g) 181.0

This page is Angular contact ball bearings / double row / 3205 / 2Z / series A2ZMT33 / SKF, part number 3205 A2ZMT33.
You can find the detail information about specifications and dimensions on part number 3205 A2ZMT33.

Tech Support