Manufacturer part number: 3307 A2ZTN9MT33
Brand: SKF
Price: 115.23 €
Delivery time: 17 Days
I.D. D: 35 φ
Outer Diameter D: 80 φ
Width B: 34.9 mm
EAN: 7316570796520
Weight: 740.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3307 A2ZTN9MT33
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 30 degrees | Seal | Cover on both sides |
Temperature range | -20 to +120 °C |
This page is Angular contact ball bearings / double row / 3202 , 3307 / 2Z / plastic cage / series A2ZTN9MT33 / SKF, part number 3307 A2ZTN9MT33.
You can find the detail information about specifications and dimensions on part number 3307 A2ZTN9MT33.
Part Number |
---|
3202 A2ZTN9MT33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
35.23 € | 1 | 12 Days | 15 | 35 | 15.9 | 7316570248449 | 67.0 |