Angular contact ball bearings / single row / 7224, 7230 / internal clearance / BCBM / SKF (7230 BCBM)

Angular contact ball bearings / single row / 7224, 7230 / internal clearance / BCBM / SKF 7230 BCBM

Product Details:

Manufacturer part number: 7230 BCBM

Brand: SKF

Price: 1,207.37

Delivery time: 4 Days


Technical Data:

I.D. D: 150 φ

Outer Diameter D: 270 φ

Width B: 45 mm

EAN: 7316570032420

Temperature range: -20 to +200 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7230 BCBM

Part Number
7230 BCBM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

1,207.37 €

1 4 Days 150270457316570032420-20 to +200 °C10830.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with a low axial clearance in O- and X-arrangem Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing

This page is Angular contact ball bearings / single row / 7224, 7230 / internal clearance / BCBM / SKF, part number 7230 BCBM.
You can find the detail information about specifications and dimensions on part number 7230 BCBM.

Variation of this product

Part Number
7224 BCBM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

615.79 €

1 4 Days 120215407316577746016-20 to +150 °C5893.0

Tech Support