Manufacturer part number: 7213 BECBJ
Brand: SKF
Price: 150.23 €
Delivery time: 4 Days
I.D. D: 65 φ
Outer Diameter D: 120 φ
Width B: 23 mm
EAN: 7316570971798
Weight: 1036.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7213 BECBJ
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with a low axial clearance in O- and X-arrangem | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +150 °C |
This page is Angular contact ball bearings / single row / 72xx, 7309 / internal clearance / sheet steel cage / BECBJ / SKF, part number 7213 BECBJ.
You can find the detail information about specifications and dimensions on part number 7213 BECBJ.
Part Number |
---|
7212 BECBJ |
7217 BECBJ |
7309 BECBJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
154.45 € | 1 | 17 Days | 60 | 110 | 22 | 7316571048581 | 816.0 | ||
247.43 € | 1 | 4 Days | 85 | 150 | 28 | 7316570932461 | 1900.0 | ||
86.83 € | 1 | 4 Days | 45 | 100 | 25 | 7316570107890 | 875.0 |