Manufacturer part number: 7204 BECBM
Brand: SKF
Price: 69.05 €
Delivery time: 17 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 14 mm
EAN: 7316577611932
Weight: 112.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7204 BECBM
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with a low axial clearance in O- and X-arrangem | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +150 °C |
This page is Angular contact ball bearings / single row / 72xx, 73xx / internal clearance / BECBM / SKF, part number 7204 BECBM.
You can find the detail information about specifications and dimensions on part number 7204 BECBM.
Part Number |
---|
7221 BECBM |
7222 BECBM |
7304 BECBM |
7313 BECBM |
7315 BECBM |
7317 BECBM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
440.89 € | 1 | 4 Days | 105 | 190 | 36 | 7316577091598 | 4183.0 | ||
558.22 € | 1 | 4 Days | 110 | 200 | 38 | 7316577094438 | 4952.0 | ||
64.63 € | 1 | 17 Days | 20 | 52 | 15 | 7316576633737 | 150.0 | ||
225.71 € | 1 | 4 Days | 65 | 140 | 33 | 7316576650765 | 2310.0 | ||
370.77 € | 1 | 4 Days | 75 | 160 | 37 | 7316577150882 | 3389.0 | ||
477.70 € | 1 | 4 Days | 85 | 180 | 41 | 7316577094650 | 4738.0 |