Bearing Covers, Seals A Series / Internal diameter 31~100mm (TSN213 A)

Bearing Covers, Seals A Series / Internal diameter 31~100mm TSN213 A

Product Details:

Manufacturer part number: TSN213 A

Brand: SKF

Price: 45.95

Delivery time: 17 Days


Technical Data:

Internal diameter: 67 mm

Outer diameter: 79 mm

Width: 11 mm

Weight: 83 g

GTIN/EAN: 7316570967692


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN213 A

Part Number
TSN213 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

45.95 €

1 17 Days 677911837316570967692

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C Version(g) V-Ring seal

This page is Bearing Covers, Seals A Series / Internal diameter 31~100mm, part number TSN213 A.
You can find the detail information about specifications and dimensions on part number TSN213 A.

Variation of this product

Part Number
TSN206 A
TSN215 A
TSN217 A
TSN308 A
TSN516 A
TSN517 A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

24.07 €

1 17 Days 31397.5107316570828627

49.25 €

1 17 Days 768811347316570067064

56.90 €

1 17 Days 95122.54.8120.07316570792096

28.38 €

1 17 Days 5072.54.8517316570375855

39.42 €

1 12 Days 701034.8967316570591750

41.15 €

1 17 Days 751084.81287316570709919

Tech Support