Angular contact ball bearings / single row / 72xx, 73xx / internal clearance / plastic cage / BECBP / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7206 BECBP
7207 BECBP
7306 BECBP
7311 BECBP
7317 BECBP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.91 €

1 12 Days 3062167316571410326188.0

51.08 €

1 17 Days 3572177316576632822272.0

49.54 €

1 17 Days 3072197316576633850331.0

99.30 €

1 4 Days 551202973165770925401338.0

373.95 €

1 4 Days 851804173165770658894259.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with a low axial clearance in O- and X-arrangem Cage Polyamide cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing
Temperature range -20 to +120 °C

Tech Support