Angular contact ball bearings / single row / 7311 / contact angle 40° / BECCM / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7311 BECCM

Part Number
7311 BECCM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

257.00 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 55
Outer Diameter D(φ) 120 Width B(mm) 29 Raceway No. of Rows Single Row
Rolling Element Material Steel Arrangement Standard version Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees EAN 7316577150677
Seal None. open bearing Temperature range -20 to +150 °C Weight(g) 1494.0

This page is Angular contact ball bearings / single row / 7311 / contact angle 40° / BECCM / SKF, part number 7311 BECCM.
You can find the detail information about specifications and dimensions on part number 7311 BECCM.

Tech Support