Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSN515 LA
Internal diameter(mm) | 61.91 | Outer diameter(mm) | 94.7 | Width(mm) | 12 |
---|---|---|---|---|---|
Temperature range | -40 to 100 °C | Version(g) | Four-lip seal | Weight(g) | 37 |
GTIN/EAN | 7316574269969 |
This page is Bearing Covers, Seals LA Series, part number TSN515 LA.
You can find the detail information about specifications and dimensions on part number TSN515 LA.