Bearing Covers, Seals S Series / Internal diameter 55, 100, 115mm

Bearing Covers, Seals S Series / Internal diameter 55, 100, 115mm
[Specifications]
・Internal diameter(mm): 55, 100, 115
・Outer diameter(mm): 78.5, 126, 145
・Version(g): Labyrinth seal
・eClass code: 23-05-17-90

SNL housing seals are the first barrier against contamination. For applications where there are high speeds or extreme temperatures, SKF recommends using labyrinth seals, and for highly contaminated environments, SKF recommends the three-barrier solution. This cost-effective sealing solution can have a significant impact on bearing service life as contaminants have to pass through three barriers to reach the bearing.

[Features]
・Good protection from contamination
・Keep the lubricant in the housing
・Part of the three barrier solution
・Cost-effective

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSN218 S
TSN220 S
TSN512 S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

229.37 €

1 4 Days 10012623582.07316570345001

224.21 €

1 4 Days 11514524850.07316570396898

111.28 €

1 17 Days 5578.519260.07316570961621

Loading...

  1. 1

Basic information

Temperature range -50 to 200 °C Version(g) Labyrinth seal

Tech Support