Linear guideway carriages / four-row / precision class G3 / BMW15, 20, 25, 30 (Part Numbers)

Linear guideway carriages / four-row / precision class G3 / BMW15, 20, 25, 30
[Specifications]
・Material: Steel, plastic
・Rolling Element: Ball
・Ball chain: Without ball chain
・Ball-/Roller rows: Four-row
・BMW15, 20, 25, 30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BMW15 JG3V1
BMW20 JG3V1
BMW25 JG3V1
BMW30 JG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Series Weight
(g)

42.41 €

1 4 Days 15 series100.0

49.02 €

1 4 Days 20 series300.0

59.79 €

1 4 Days 25 series400.0

65.94 €

1 4 Days 30 series800.0

Loading...

  1. 1

Basic information

Rolling Element Ball Ball chain Without ball chain Ball-/Roller rows Four-row
Manufacturer Schneeberger Material Steel. plastic Temperature range -40 to +80 °C

Tech Support