Manufacturer part number: 7210 BEGAP
Brand: SKF
Price: 114.83 €
Delivery time: 17 Days
I.D. D: 50 φ
Outer Diameter D: 90 φ
Width B: 20 mm
EAN: 7316576633188
Weight: 453.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7210 BEGAP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with light preload in O- and X-arrangement | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +120 °C |
This page is Angular contact ball bearings / single row / 7210, 7312 / plastic cage / BEGAP / SKF, part number 7210 BEGAP.
You can find the detail information about specifications and dimensions on part number 7210 BEGAP.
Part Number |
---|
7312 BEGAP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
131.57 € | 1 | 4 Days | 60 | 130 | 31 | 7316577150721 | 1740.0 |