Linear guideway carriages / four-row / precision class G3 / BMW30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BMW30 MG3V1

Part Number
BMW30 MG3V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.19 €

1 4 Days

Loading...

  1. 1

Basic information

Rolling Element Ball Ball chain Without ball chain Ball-/Roller rows Four-row
Manufacturer Schneeberger Material Steel. plastic Series 30 series
Temperature range -40 to +80 °C Weight(g) 800.0

This page is Linear guideway carriages / four-row / precision class G3 / BMW30, part number BMW30 MG3V1.
You can find the detail information about specifications and dimensions on part number BMW30 MG3V1.

Tech Support