Axial deep groove ball bearings / M series / SKF (51415 M)

Axial deep groove ball bearings / M series / SKF 51415 M

Product Details:

Manufacturer part number: 51415 M

Brand: SKF

Price: 867.25

Delivery time: 4 Days


Technical Data:

I.D. D: 75 φ

Outer Diameter D: 160 φ

Width B: 65 mm

EAN: 7316572052082

Weight: 6760.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51415 M

Part Number
51415 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

867.25 €

1 4 Days 751606573165720520826760.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Cage Brass cage Operating direction Single direction bearing
Product range Axial deep groove ball bearing. without washer(s) Temperature range -30 to +150 °C

This page is Axial deep groove ball bearings / M series / SKF, part number 51415 M.
You can find the detail information about specifications and dimensions on part number 51415 M.

Variation of this product

Part Number
51130 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

389.45 €

1 Quote 1501903173165720516582150.0

Tech Support