Radial insert ball bearings / outer ring spherical / set screw sleeve / SKF (307)

Radial insert ball bearings / outer ring spherical / set screw sleeve / SKF 307

Product Details:

Manufacturer part number: 307

Brand: SKF

Price: 80.49

Delivery time: 17 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Outer Ring Type: -

Accuracy  (JIS): Grade 6

I.D. D: 35 φ

Outer Diameter D: 80 φ


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

307

Part Number
307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Outer Ring Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Outer Ring Number of Bearing Ring Rows Rolling Element Material Angular adjustment Bore Cage Clearance Current insulation EAN Fixing Inner ring Operating direction Outer ring Product range Seal Temperature range Weight
(g)

80.49 €

1 17 Days Steel-Grade 6358021-Single RowSteel-Cylindrical boreSheet steel cageNormal radial clearanceNo current insulation7316576680243---Without flange/groove-None. open bearing-20 to +150 °C50.0

Loading...

  1. 1

This page is Radial insert ball bearings / outer ring spherical / set screw sleeve / SKF, part number 307.
You can find the detail information about specifications and dimensions on part number 307.

Variation of this product

Part Number
16008
16101
215
311
51126
51220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Outer Ring Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Outer Ring Number of Bearing Ring Rows Rolling Element Material Angular adjustment Bore Cage Clearance Current insulation EAN Fixing Inner ring Operating direction Outer ring Product range Seal Temperature range Weight
(g)

16.18 €

1 12 Days Steel-Grade 640689-Single RowSteel-Cylindrical boreSheet steel cageNormal radial clearanceNo current insulation7316576676659---Without flange/groove-None. open bearing-20 to +150 °C125.0

11.98 €

1 17 Days Steel-Grade 512308-Single RowSteel-Cylindrical boreSheet steel cageNormal radial clearanceNo current insulation7316577016041---Without flange/groove-None. open bearing-20 to +150 °C26.0

127.90 €

1 4 Days Steel-Grade 07513025-Single RowSteel-Cylindrical boreSheet steel cageNormal radial clearanceNo current insulation7316576680007---Without flange/groove-None. open bearing-20 to +150 °C1280.0

151.22 €

1 4 Days Steel-Grade 05512029-Single RowSteel-Cylindrical boreSheet steel cageNormal radial clearanceNo current insulation7316576680502---Without flange/groove-None. open bearing-20 to +150 °C1500.0

229.98 €

1 17 Days Steel-Grade 013017030--SteelNon-angle adjustable-Sheet steel cage--7316577006608--Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C1730.0

192.78 €

1 17 Days Steel-Grade 010015038--SteelNon-angle adjustable-Sheet steel cage--7316577006837--Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C2140.0

Tech Support