Radial insert ball bearings / single row / 2F / series -2F / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR211-203 -2F
YEL205-100-2F
YEL206-104 -2F
YEL207-107 -2F
YEL209 -2F
YEL210 -2F
YEL211-2F
YEL212-2F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Fixing Weight
(g)

62.68 €

1 17 Days 55.56210055.67316577039187Threaded pins995.0

31.33 €

1 17 Days 25.45244.47316576616808Eccentric locking collar230.0

38.35 €

1 17 Days 31.756248.47316577029768Eccentric locking collar330.0

45.92 €

1 17 Days 36.5137251.17316577754721Eccentric locking collar505.0

50.52 €

1 7 Days 458556.37316570460773Eccentric locking collar779.0

54.56 €

1 12 Days 509062.7-Eccentric locking collar896.0

71.77 €

1 17 Days 5510071.47316570040388Eccentric locking collar1295.0

93.00 €

1 12 Days 6011077.87316570118209Eccentric locking collar1650.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Bore Cylindrical bore
Inner ring Widened inner ring on both sides Seal Double-sided sliding seal with centrifugal pulley Temperature range -20 to +120 °C

Tech Support