Radial insert ball bearings / single row / 2FW / VA228 / series -2FW / VA228 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR208-2FW/VA228
YAR212-2FW/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote 408049.27316571509938625.0

-

1 Quote 6011065.173165723254141384.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Manganese phosphating Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Manganese phosphating Bore Cylindrical bore
Fixing Threaded pins Inner ring Widened inner ring on both sides Seal Double-sided sliding seal with centrifugal pulley
Temperature range -150 to +350 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360