Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YAR206-103-2RF/HV
Materials of Inner and Outer Ring | Stainless Steel | Outer Race Type | Spherical Surface | Accuracy (JIS) | Grade 0 |
---|---|---|---|---|---|
I.D. D(φ) | 30.162 | Outer Diameter D(φ) | 62 | Width B(mm) | 38.1 |
Outer Race | With Outer Race | Rolling Element Material | Stainless Steel | Bore | Cylindrical bore |
EAN | 7316570473940 | Fixing | Threaded pins | Inner ring | Widened inner ring on both sides |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C | Weight(g) | 300.0 |
This page is Radial insert ball bearings / single row / 2RF / HV / series -2RF / HV / SKF, part number YAR206-103-2RF/HV.
You can find the detail information about specifications and dimensions on part number YAR206-103-2RF/HV.