Deep groove ball bearings / single row / 2RS1 / 2RS1C3 / SKF (6024-2RS1C3)

Deep groove ball bearings / single row / 2RS1 / 2RS1C3 / SKF 6024-2RS1C3

Product Details:

Manufacturer part number: 6024-2RS1C3

Brand: SKF

Price: 172.77

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): -

I.D. D: 120 φ

Outer Diameter D: 180 φ

Width B: 28 mm

EAN: 7316574800803


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6024-2RS1C3

Part Number
6024-2RS1C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

172.77 €

1 17 Days -1201802873165748008032110.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seals on both sides
Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3 / SKF, part number 6024-2RS1C3.
You can find the detail information about specifications and dimensions on part number 6024-2RS1C3.

Variation of this product

Part Number
6013 -2RS1C3
6016 -2RS1C3
6017 -2RS1C3
6028 -2RS1C3
6209 -2RS1C3
62205 -2RS1C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

32.83 €

1 17 Days Grade 665100187316576680830441.0

58.03 €

1 17 Days Grade 080125227316570243673876.0

67.40 €

1 17 Days Grade 085130227316576618161924.0

302.08 €

1 4 Days Grade 01402103373165705386873450.0

19.68 €

1 7 Days Grade 64585197316576681158418.0

20.45 €

1 17 Days Grade 52552187316571013824154.0

Tech Support