Deep groove ball bearings / single row / 2RS1 / 2RS1C3HGJN / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61904 -2RS1C3HGJN

Part Number
61904 -2RS1C3HGJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.30 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 20
Outer Diameter D(φ) 37 Width B(mm) 9 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Sheet steel cage Clearance Slightly increased radial clearance
EAN 7316571591254 Seal Contact seals on both sides Temperature range -30 to +150 °C
Weight(g) 37.0

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3HGJN / SKF, part number 61904 -2RS1C3HGJN.
You can find the detail information about specifications and dimensions on part number 61904 -2RS1C3HGJN.

Tech Support