Deep groove ball bearings / single row / 2RS1 / 2RS1C3WT / SKF (6210 -2RS1C3WT)

Deep groove ball bearings / single row / 2RS1 / 2RS1C3WT / SKF 6210 -2RS1C3WT

Product Details:

Manufacturer part number: 6210 -2RS1C3WT

Brand: SKF

Price: 56.91

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): -

I.D. D: 50 φ

Outer Diameter D: 90 φ

Width B: 20 mm

EAN: 7316571654638


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6210 -2RS1C3WT

Part Number
6210 -2RS1C3WT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

56.91 €

1 4 Days -5090207316571654638459.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seals on both sides
Temperature range -40 to +160 °C

Tech Support