Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6009 -2RS1C4
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 45 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 75 | Width B(mm) | 16 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | EAN | 7316570405521 |
Outer ring | Without flange/groove | Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 244.0 |
This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C4 / SKF, part number 6009 -2RS1C4.
You can find the detail information about specifications and dimensions on part number 6009 -2RS1C4.