Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6201-2RS2LHT23
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 12 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 32 | Width B(mm) | 10 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Cage | Sheet steel cage | Clearance | Normal radial clearance |
EAN | 7316570693256 | Seal | Contact seals on both sides | Temperature range | -40 to +120 °C |
Weight(g) | 38.0 |
This page is Deep groove ball bearings / single row / 2RS2 / 2RS2LHT23 / SKF, part number 6201-2RS2LHT23.
You can find the detail information about specifications and dimensions on part number 6201-2RS2LHT23.