Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6203 -2RSHC3WT
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 17 | Outer Diameter D(φ) | 40 |
---|---|---|---|---|---|
Width B(mm) | 12 | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | EAN | 7316571856155 | Outer ring | Without flange/groove |
Seal | Contact seals on both sides | Temperature range | -40 to +160 °C | Weight(g) | 65.0 |
This page is Deep groove ball bearings / single row / 2RSH / 2RSHC3WT / SKF, part number 6203 -2RSHC3WT.
You can find the detail information about specifications and dimensions on part number 6203 -2RSHC3WT.