Manufacturer part number: 6203 -2RSHC4
Brand: SKF
Price: 7.92 €
Delivery time: 17 Days
I.D. D: 17 φ
Outer Diameter D: 40 φ
Width B: 12 mm
EAN: 7316571855943
Weight: 65.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6203 -2RSHC4
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |
This page is Deep groove ball bearings / single row / 2RSH / 2RSHC4 / SKF, part number 6203 -2RSHC4.
You can find the detail information about specifications and dimensions on part number 6203 -2RSHC4.
Part Number |
---|
6202 -2RSHC4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
7.53 € | 1 | 17 Days | 15 | 35 | 11 | 7316571818252 | 45.0 |