Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61805 -2RZ
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 37 | Width B(mm) | 7 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | EAN | 7316570530568 |
Outer ring | Without flange/groove | Seal | Non-contact seal on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 21.0 |
This page is Deep groove ball bearings / single row / 2RZ / -2RZ / SKF, part number 61805 -2RZ.
You can find the detail information about specifications and dimensions on part number 61805 -2RZ.