Manufacturer part number: 6309 -2ZNR
Brand: SKF
Price: 87.53 €
Delivery time: 17 Days
I.D. D: 45 φ
Outer Diameter D: 100 φ
Width B: 25 mm
EAN: 7316571011288
Weight: 850.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6309 -2ZNR
Materials of Inner and Outer Ring | Steel | Outer Race Type | Grooved | Accuracy (JIS) | Grade 6 |
---|---|---|---|---|---|
Outer Race | With Outer Race | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Seal | Cover on both sides | Temperature range | -20 to +120 °C |
This page is Deep groove ball bearings / single row / outer ring with circlip / 2Z / 2Z / NR / 2ZNR / SKF, part number 6309 -2ZNR.
You can find the detail information about specifications and dimensions on part number 6309 -2ZNR.
Part Number |
---|
6207 -2ZNR |
6208 -2ZNR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
36.58 € | 1 | 12 Days | 35 | 72 | 17 | 7316575803278 | 292.0 | ||
45.17 € | 1 | 17 Days | 40 | 80 | 18 | 7316570652451 | 374.0 |