Angular contact ball bearings / single row / contact angle 30° / A / SKF (3215 A)

Angular contact ball bearings / single row / contact angle 30° / A / SKF 3215 A

Product Details:

Manufacturer part number: 3215 A

Brand: SKF

Price: 196.05

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 75 φ

Outer Diameter D: 130 φ

Width B: 41.3 mm

EAN: 7316570372724


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3215 A

Part Number
3215 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

196.05 €

1 4 Days Grade 67513041.373165703727241969.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Double Row Rolling Element Material Steel
Arrangement Standard version Cage Sheet steel cage Clearance Normal radial clearance
Contact angle 30 degrees Seal None. open bearing Temperature range -20 to +150 °C

This page is Angular contact ball bearings / single row / contact angle 30° / A / SKF, part number 3215 A.
You can find the detail information about specifications and dimensions on part number 3215 A.

Variation of this product

Part Number
3214 A
3308 A
3309 A
3318 A
5411 A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

167.63 €

1 4 Days Grade 67012539.773165702536651833.0

99.10 €

1 4 Days Grade 6409036.57316571185545981.0

115.16 €

1 4 Days Grade 64510039.773165704624251300.0

820.37 €

1 4 Days Grade 6901907373165702446328544.0

1,192.40 €

1 4 Days Grade 05514063.573165766495304650.0

Tech Support