Flange Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ESF205
MUCNFL205
UCF322
UCF326
UCF328
UCFC214
UCFL202
UCFL214
UCFLZ208
UCFS316
UCFS318
USFCE204
USPF206
USPFL202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Fixing Number of holes Weight
(g)
EAN

27.40 €

1 4 Days Square Flange Type25Cast IronSteelEccentric locking collar4760.03413529508020

67.74 €

1 4 Days [Others] Oval Flange Type25Stainless SteelStainless SteelThreaded pins2333.0-

726.75 €

1 4 Days Square Flange Type110Cast IronSteelThreaded pins441300.03413529541928

1,407.40 €

1 4 Days Square Flange Type130Cast IronSteelThreaded pins467750.03413529541942

1,691.16 €

1 4 Days Square Flange Type140Cast IronSteelThreaded pins492100.0-

163.42 €

1 4 Days Round Flange Type70Cast IronSteelThreaded pins46560.03413529509515

20.87 €

1 4 Days [Others] Oval Flange Type15Cast IronSteelThreaded pins2475.03413529508518

124.69 €

1 4 Days [Others] Oval Flange Type70Cast IronSteelThreaded pins25520.03413529508631

38.50 €

1 4 Days [Others] Oval Flange Type40Cast IronSteelThreaded pins21738.03413529526574

278.08 €

1 4 Days Square Flange Type80Cast IronSteelThreaded pins414758.03413529542284

415.41 €

1 4 Days Square Flange Type90Cast IronSteelThreaded pins420766.03413529542307

18.60 €

1 4 Days Round Flange Type20Cast IronSteelThreaded pins4540.03413529531493

15.82 €

1 4 Days Round Flange Type30Steel PlateSteelThreaded pins3590.03413529577002

11.23 €

1 4 Days [Others] Oval Flange Type15Steel PlateSteelThreaded pins2162.03413529577163

Loading...

  1. 1

Basic information

Temperature range -20 to +120 °C Version Standard version

Tech Support