Manufacturer part number: UCFA209
Brand: SNR
Price: 65.23 €
Delivery time: 4 Days
Shaft Bore Dia. d: 45 mm
Version: For swivel movement
Weight: 1942.0 g
EAN: 3413529514427
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCFA209
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Fixing | Threaded pins |
---|---|---|---|---|---|
Temperature range | -20 to +120 °C |
This page is Other Shapes, part number UCFA209.
You can find the detail information about specifications and dimensions on part number UCFA209.
Part Number |
---|
UCEHE204 |
UCEHE207 |
UCSP204 |
UCSP206 |
UCSP210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Version | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|
28.86 € | 1 | 4 Days | 20 | For linear movement | 550.0 | 3413529527403 | ||
48.85 € | 1 | 4 Days | 35 | For linear movement | 1235.0 | 3413529527434 | ||
38.83 € | 1 | 4 Days | 20 | - | 1663.0 | 3413529513772 | ||
63.77 € | 1 | 4 Days | 30 | - | 1961.0 | 3413529513796 | ||
157.35 € | 1 | 4 Days | 50 | - | 4014.0 | 3413529513833 |