Angular contact ball bearings / single row / contact angle 30° / AC3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3205 AC3
3215 AC3
3306 AC3
3312 AC3
3316 AC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

54.03 €

1 17 Days 255220.67316571185446180.0

203.90 €

1 4 Days 7513041.373165709242061969.0

82.60 €

1 17 Days 307230.27316571185552544.0

197.57 €

1 4 Days 601305473165705915522930.0

491.37 €

1 4 Days 8017068.373165704382606790.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Raceway No. of Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Slightly increased radial clearance Contact angle 30 degrees Seal None. open bearing
Temperature range -20 to +150 °C

Tech Support