Angular contact ball bearings / single row / contact angle 25° / ACD / P4A / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71914 ACD/P4A
7205 ACD/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

325.03 €

1 4 Days 70100167316570544398328.0

221.07 €

1 4 Days 2552157316570261714126.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Light preload Seal None. open bearing Temperature range -30 to +100 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360