Cylindrical roller bearings PPV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5007 PPV

Part Number
NNF5007 PPV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.97 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 35 O.D. D(mm) 62 Width B(mm) 36
Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Temperature range -20 to +80 °C Weight(g) 480.0

This page is Cylindrical roller bearings PPV Series, part number NNF5007 PPV.
You can find the detail information about specifications and dimensions on part number NNF5007 PPV.

Tech Support